





ModulinkTM 880MP Series Rectangular Plastic Floor Box
880MP
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Modulink™ nonmetallic floor box provides power and communication services directly to the workstation or to any open space location. The Modulink™ Floor Box is a gangable box that allows a one-gang floor box to easily be turned into a two- or three-gang box simply by ganging together individual boxes. This floor box has many applications, some of which are commercial offices, retail stores, malls, financial and government institutions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- TopGuard protection. Activation covers for the 880MP PVC box are TopGuard protected. These cover assemblies keep out water, dirt, and debris from the power and communication compartments.
- Multiple service capability. Eliminates the cost of a separate floor box and cover to accommodate communication service.
- Depth markings on exterior of the box. Makes floor box depth calculations quick and easy. Reduces installation time and labor costs.
- 1 1/4'' [32mm] conduit openings. Provides the largest conduit feed in the industry. Meets customer requirements for greater communication cable capacity.
- Ratchet adjusting ring. Allows connection of cover flange without glue or mechanical fasteners. Reduces installation time and cost by providing 10° of post-pour adjustment of the cover flange.
- Conduit reducers and plugs provided. Allows direct reduction from 1 1/4'' [32mm] conduit to 1'' [25mm], 3/4'' [19.1mm] or 1/2'' [12.7mm] conduit.
- Cubic inch markings on the interior of the box. No need to calculate cubic inch capacity for wire fill, saving installation time.
- Ratchet adjusting ring has built-in fiber storage. Provides bend radius control for fiber optic cables.
- Pass-through capability. Can feed multiple gangs from a single cable feed location. Reduces total installation time.
- Modular design and gangability. One SKU to order boxes with the ability to configure boxes as needed on the job site.
- Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
- Internal spacer. Protects box from deformation of the sidewalls when high temperature additives are used in the concrete pour.
- Redesigned mudcap. High impact mudcap protects the box from damage when heavy equipment such as scissor lift trucks come in contact with the box during installation.
- Reduces installation time by providing direct reduction and separate plugs by eliminating the need to cut out plugs to form reducers.
- A wide selection of data and bezel options available for use with Ortronics ® TracJack ™ and Series II devices.
Specifications
General Info
Color | Black | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. | ||
UPC Number | 786564524304 |
Dimensions
Product Depth US | 7.13 in | ||
Product Height US | 6.25 in | ||
Product Volume US | 183.69 cu in | ||
Product Width US | 4.13 in | ||
Product Weight US | 2.02 lb | ||
Cubic Capacity | 100 in³ | ||
Knockout Size | 1 in, 1/2 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | On-Grade | ||
Cable Entry | Conduit Hub, Knockout | ||
Box Capacity | 1 Gang | ||
Service Capacity | Single | ||
Floor Type | Carpet, Concrete, Tile | ||
Depth Behind Device Plates | 1.75 in | ||
Minimum Floor Depth | 3.5 in | ||
Number of Outlets | 0 |
Resources
CAD Drawings
1-Gang 1" Screw Plug Cover Plate, 829CKAL-1
dxf
1-Gang 3/4" Screw Plug Cover Plate, 829CKAL-3/4
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1/2
dxf
880MP Series Modulink Communications Cover Plate - 829PSTC
dxf
880MP Series Modulink Floor Box Communication Cover Plate - 829PCK
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK-3/4
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829STC
dxf
880MP Series Modulink Floor Box Cover Plate - 829PFL
dxf
880MP Series Modulink Floor Box Duplex Cover Plate - 828SPTC
dxf
880MP Series Modulink Floor Box Flange - 817PCC
dxf
880MP Series Modulink Floor Box Flange - 827PCC
dxf
880MP Series Modulink Floor Box Flange - 837PCC
dxf
880MP Series Modulink Floor Box Nonmetallic Duplex Cover Plate - 828PR
dxf
880MP Series Modulink Floor Box Nonmetallic GFI Cover Plate - 828PRGFI
dxf
880MP Series Modulink Floor Boxes Duplex Cover Plate - 828R
dxf
880MP Series Modulink Nonmetallic Rectangular Floor Box - 880MP
dxf
880MP Series Modulink Nonmetallic Rectangular Floor Box Adjusting Ring - 880MPA
dxf
Omnibox 1-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 817TCAL-XX
dxf
Omnibox 2-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 827TCAL-XX
dxf
Omnibox 3-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 837TCAL-XX
dxf
Omnibox Brushed Aluminum Duplex Cover Plate, 828R-TCAL
dxf
Omnibox Brushed Aluminum GFI Cover Plate, 828GFITCAL
dxf
Omnibox Series Fire Classified Flange - 817B
dxf
Omnibox Series Fire Classified Flange - 817C
dxf
Omnibox Series Fire Classified Flange - 827B
dxf
Omnibox Series Fire Classified Flange - 827C
dxf
Omnibox Series Fire Classified Flange - 837B
dxf
Omnibox Series Fire Classified Flange - 837C
dxf
Omnibox Series Fire Classified Floor Box GFI Cover Plate - 828GFITC
dxf
Omnibox Series Fire Classified Single Locking Cover Plate - 828DLR
dxf
Omnibox Series Flange - 817T
dxf
Omnibox Series Flange - 827T
dxf
Omnibox Series Flange - 837T
dxf
View More
BIM Models
880MP Series Modulink Device Communications Cover Plate - 829CK
rfa
880MP Series Modulink Device Cover Plate - 828GFITC
rfa
880MP Series Modulink Device Flange - 818TCAL
rfa
880MP Series Modulink Device Flange - 827
rfa
880MP Series Modulink Device Flange - 828TCAL
rfa
880MP Series Modulink Device Flange - 838TCAL
rfa
880MP Series Modulink Device Internal Elbow Fitting - 817
rfa
880MP Series Modulink Device Plate - 830CKTCLAL
rfa
880MP Series Modulink Device Plate - 837
rfa
880MP Series Nonmetallic Retangular Box - 880MP
rfa
Modulink 880 Nonmetallic 1-Gang Fire-Classified Floor Box
zip
Modulink 880 Series BIM Model
zip
Modulink 880MP BIM Model
pdf
View More
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
i have 2 boxes ganged together but the concrete finisher did a horrible job on finish, do they have a cover with a larger flange to cover the ugly edges the finisher broke off, the box was down 1/2" below finish
Hello. All of our two-gang flanges for Modulink boxes are 6" x 9", except the nonmetallic ones which are 5-3/4" x 8-7/8". Unfortunately there is no "goof ring" or wider flange to cover installation errors. Thanks!
Date published: 2025-07-01
Is there a cover plate for furniture feeds 3/4” or 1” hubs
Hello. We have communications cover plates in brass, aluminum, and nonmetallic, with a variety of opening sizes. For example, the 829CK-1 is a brass cover with concentric 2-5/8" and 1" screw plugs, and the 829CK-3/4 is the same but with a 3/4" plug instead of 1". Please note that these are not for use with threaded conduit, and that the cover plate material needs to match the flange which will attach it to the box. For further assistance please feel free to contact Wiremold Tech Support directly. Thanks!
Date published: 2025-06-10
Is the finished product flush with the floor after the cover is on?
Hello,
Yes, the cover will be flush with the floor after installed.
Date published: 2025-04-24
WHAT ARE THE OUTSIDE DIMENSIONS
Hello. The overall dimensions of the 880MP box are 6.6" wide by 4.1" deep by 6" tall. Thanks!
Date published: 2025-02-19
What cover plate has the highest load rating and what would that be? Would this be suitable for an auto showroom?
Hello,
Static load rating for all covers in this series regardless of finish is 300 lbs. None of the covers have been tested for rolling loads.
Please call us direct to discuss this application in further detail. We can be reached at 1-844-957-3783. We're open Monday - Friday, 8:00am - 6:00pm Eastern Standard Time.
Date published: 2025-01-23
I need to order more screws for the floor box cover plate and I'm not able to get to site to compare existing screws. What size, length, and threading are the fasteners that hold down the cover plate? Thanks.
Hello. There are screws to fasten the flange to the box, and different screws to fasten the cover to the flange. Additionally, depending on the material, there may be a replacement screw pack available. Please call Tech Support for further details. Thanks!
Date published: 2024-12-12
Are the 880MP and the 880MP2 able to be attached together? If so, with the 880MP2 being longer, does the cover plates over lap enough to hide the difference in length?
Hi,
Yes you can gang the 880MP and 880MP 2 together. The tops of the boxes are the same so the covers work on both.
Thanks,
Date published: 2024-11-18
Will this be able to be used in the on-grade for low voltage cabling?
Hi,
Yes it is plastic so it will be suitable for on grade.
Thanks,
Date published: 2024-10-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BTBK | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.