
Omnibox® Rectangular Aluminum Duplex Cover Plate
830CKTCAL-3/4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Brushed aluminum power or communication plate with 2 inch (51mm) and 3/4 inch (19.1mm) plugs, for OmniBox® and Modulink™ Series floor boxes. Acceptable for use with threaded conduit when passing through power cables.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Aluminum | ||
Type | Cover | ||
Finish | Brushed | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Assembled | ||
Number of Knockouts | 1 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564054689 |
Dimensions
Product Depth US | 4.25 in | ||
Product Height US | 0.5 in | ||
Product Volume US | 6.91 cu in | ||
Product Width US | 3.25 in | ||
Product Weight US | 0.45 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Conduit Threads | ||
Number of Outlets | 0 |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6CT2GY | Wiremold
A 6-inch diameter gray recessed poke thru flush style cover that is perfect for tile applications.