
Omnibox® Series Single Gang Shallow Steel Floor Box
880M1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 880M1 shallow single gang Omnibox® Floor Box provides an excellent activation solution for applications where single service is required in open space areas. The 880M1 floor box is offered in a stamped steel construction, designed to be installed in above grade concrete floor applications and to meet a wide range of market requirements. This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- TopGuard protection. All cover assemblies for the Omnibox Floor Box Series have TopGuard protection. An integral design which keeps out water, dirt, and debris from the power and communication compartments.
- Fully adjustable box. Before and after concrete pour adjustability. Lower installed cost.
- Concrete-tight stamped steel construction. Lower cost option for above grade applications.
- Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2.
- Flush activation assemblies for carpet and tile. Aesthetically pleasing assemblies are interchangeable for both cast-iron and stamped steel.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
- A wide selection of data and bezel options available for use with Ortronics TracJack and Series II devices.
Specifications
General Info
Color | Silver | ||
Type | Floor Box | ||
Application Sector | Commercial, Education | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
Cover Style | Flush | ||
UPC Number | 786564221722 |
Dimensions
Product Depth US | 5.5 in | ||
Product Height US | 2.5 in | ||
Product Volume US | 96.25 cu in | ||
Product Width US | 7.0 in | ||
Product Weight US | 1.948 lb | ||
Cubic Capacity | 37 in³ | ||
Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | On-Grade | ||
Cable Entry | Knockout | ||
Box Capacity | 1 Gang | ||
Service Capacity | Single | ||
Floor Type | Concrete | ||
Depth Behind Device Plates | 1.75 in | ||
Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are there knockouts located on the bottom of the 880M2 two-gang shallow stamped steel floor box?
Hello,
Yes, each box has 1/2" and 3/4" knockouts on the bottom.
Thank you,
Date published: 2024-05-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ABPLUG6 | Wiremold
Delivering more A/V, power and communications exactly where you need them most.