text.skipToContent text.skipToNavigation

Omnibox® Series Two Gang Steel Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 880S2 two gang Omnibox® Floor Box provides an excellent activation solution for applications where single service is required in open space areas. The 880S2 floor box is offered in a stamped steel construction, designed to be installed in above grade concrete floor applications and to meet a wide range of market requirements. This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings.
Color Silver
Material Steel
  • Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • TopGuard protection. All cover assemblies for the Omnibox Floor Box Series have TopGuard protection. An integral design which keeps out water, dirt, and debris from the power and communication compartments.
  • Fully adjustable box. Before and after concrete pour adjustability. Lower installed cost.
  • Concrete-tight stamped steel construction. Lower cost option for above grade applications.
  • Two-gang configurations, maximum flexibility. Can remove divider for greater capacity. Supports multiservice applications.
  • Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2.
  • Flush activation assemblies for carpet and tile. Aesthetically pleasing assemblies are interchangeable for both cast-iron and stamped steel.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
  • A wide selection of data and bezel options available for use with Ortronics TracJack and Series II devices.

Specifications

General Info
Color Silver
Type Floor Box
Application Sector Commercial, Education
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Cover Style Flush
UPC Number 786564221753
Dimensions
Product Depth US 9.5 in
Product Height US 3.5 in
Product Volume US 232.75 cu in
Product Width US 7.0 in
Product Weight US 3.798 lb
Cubic Capacity 117 in³
Knockout Size 1 in, 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Above-Grade
Cable Entry Knockout
Box Capacity 2 Gangs
Service Capacity Dual
Floor Type Concrete
Depth Behind Device Plates 2.75 in
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I am enquiring to see if we can use the Omni Box 880s2 in a wood floor application as well as concrete floors Client wants the same look throughout floor areas

Asked by: Omni box 880S2
Hello. For wood floor applications, we would recommend the 880W2 box instead, which uses exactly the same flanges and cover plates as the 880S2 Omnibox. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-07-10

We are looking to install these in a car dealership. Can cars drive over these in a showroom?

Asked by: Jeff Beeden
Hello, The Omnibox series covers have a 300 lb. load rating. We do not currently have a traffic rated floor boxes. However, we do offer heavy duty covers as explained in the below article. https://legrand.my.site.com/knowledgebase/s/article/Floor-Boxes-Which-floor-boxes-offer-heavy-duty-rated-covers Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-08-11

is there a Bim model for this floor box, legrand 2-gang omnibox series 880s2?

Asked by: Anonymous
Hello, Thank you for your request. Can you please e-mail your request for the BIM model directly to the Wiremold Technical Support Team at technical.support@legrand.us? We will then take care of getting you what you need.
Answered by: Wiremold Tech Support
Date published: 2023-02-08
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_880S2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT