
Omnibox® Single Gang Rectangular Black Plastic Carpet Flange
817PCC-BLK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
One gang black nonmetallic carpet flange, for OmniBox® and Modulink™ Series floor boxes. Accepts a 6A communication adapter (CM-MAB), and Ortronics MAB3S2 and MAB6TJ adapters. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564542292 |
Dimensions
Product Depth US | 5.75 in | ||
Product Height US | 1.0 in | ||
Product Volume US | 27.31 cu in | ||
Product Width US | 4.75 in | ||
Product Weight US | 0.429 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Capacity | 1 Gang | ||
Floor Type | Carpet | ||
Number of Outlets | 0 |
Resources
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V3000B | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.