




Rachet-Pro™ Series Multi-Service RC4 Style Cover Kit
RP4CTCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rachet-Pro™ Series Multi-Service RC4 Style Cover Kit works with RPSFB, RFSFB-OG, and RPNFB floor boxes. Kit comes complete with (2) prewired 20A duplex receptables, (receptables can be wired as standard receptacle, or isolated ground), flange and slide holder, adapter ring to secure into the boxes, divider (RP-DIV), Wiremold CM series open system adapters (unloaded), Ortronics Series II and TracJack adapters. Modular jacks sold seperately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rachet-Pro™ Series Multi-Service RC4 Style Cover Kit works with RPSFB, RFSFB-OG, and RPNFB floor boxes. Kit comes complete with (2) prewired 20A duplex receptables, (receptables can be wired as standard receptacle, or isolated ground).
- Flange and slide holder, adapter ring to secure into the boxes, divider (RP-DIV), Wiremold CM series open system adapters (unloaded), Ortronics Series II and TracJack adapters. Modular jacks sold seperately.
Specifications
General Info
Color | Black | ||
Type | Cover | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. | ||
UPC Number | 786564085683 |
Dimensions
Product Depth US | 8.25 in | ||
Product Height US | 4.5 in | ||
Product Volume US | 306.28 cu in | ||
Product Width US | 8.25 in | ||
Product Weight US | 3.0 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Service Capacity | Multiple | ||
Number of Outlets | 4 |
Resources
Instruction Sheet
CAD Drawings
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello I am installing these for a target remodel and can't seem to find a video? Or a helpful video would there be any way or recommendation .
Hello Giovanni,
Please reference pages 10 - 16 of the link below to the installation instructions for this floor box.
https://legrand.webdamdb.com/directdownload.php?ti=55662388&tok=TIYHkW6rqUpHI1IjUhJPrQRR
Here's a link to the video introduction for the box.
https://www.youtube.com/watch?v=B4KkDVF52q8
Please direct any further installation questions to us at 1-844-957-3783. Select option 2 from the main menu for Wiremold followed by option 2 for Technical Support.
Thank you!
Date published: 2023-05-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V3000B | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.