text.skipToContent text.skipToNavigation

Ratchet-Pro 881 Series Multiple Service Floor Box Cover Kit

881AV3CTCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For 881 PVC Floor Box. Kit complete with one (1) 20A duplex receptacle, (receptacle can be wired as standard receptacle or isolated ground), flange and slide holder, 881ADP Adapter and 881DIV Divider. Provided with Wiremold CM Series Open System unloaded adapter, Ortronics Series II and TracJack adapters and Extron Electronics MAAP adapter. CAUTION: Not for use on concrete pours less than 4 1/2'' (114mm). Not for use when concrete is the finished floor. Use only for tile, carpet and wood covered floors. NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For 881 PVC Floor Box. Kit complete with one (1) 20A duplex receptacle, (receptacle can be wired as standard receptacle or isolated ground), flange and slide holder, 881ADP Adapter and 881DIV Divider.
  • Provided with Wiremold CM Series Open System unloaded adapter, Ortronics Series II and TracJack adapters and Extron Electronics MAAP adapter.
  • CAUTION: Not for use on concrete pours less than 4 1/2'' (114mm). Not for use when concrete is the finished floor
  • Use only for tile, carpet and wood covered floors
  • NOTE: For carpet or tile installations
  • The 895P Polycarbonate Series Cover Plates must be field modified for dual service
  • The 895P Polycarbonate Series Cover Plates must be field modified for dual service

Specifications

General Info
Type Cover
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC.
UPC Number 786564074908
Dimensions
Product Weight US 2.156 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Service Capacity Multiple
Number of Outlets 2

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

will this floor box accept two duplex outlets?

Asked by: dirty red
Hello and thank you for your inquiry. The 881AV3CTCAL comes with (1) 20A duplex receptacle and has provisions for up to (4) low voltage jacks or audio video connections. Our 881RC4ATCAL cover has (2) 20A duplex receptacles and can accept up to a total of (4) low voltage jacks. If you'd like to reach out to us with any additional questions you may have, please call us direct at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support. Thank you for your interest in our products.
Answered by: Wiremold Tech Support
Date published: 2021-05-21
  • y_2025, m_10, d_21, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_881AV3CTCAL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT