text.skipToContent text.skipToNavigation

Ratchet-Pro 881 Series Multiple Service Floor Box Cover Kit

881RC4ATCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For 881PVC Floor Box. Kit complete with two (2) 20A duplex receptacles, (receptacles can be wired as standard or Isolated Ground), flange and slide holder, 881ADP Adapter, and 881DIV Divider. Provided with Wiremold CM Series Open System unloaded adapters, Ortronics Series II and TracJack adapters. Modular jacks sold separately. CAUTION: Not for use on concrete pours less than 4 1/2'' (114mm) deep. Not for use when concrete is the finished floor. Use only for tile, carpet, or wood covered floors.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For 881PVC Floor Box. Kit complete with two (2) 20A duplex receptacles, (receptacles can be wired as standard or Isolated Ground), flange and slide holder, 881ADP Adapter, and 881DIV Divider.
  • Provided with Wiremold CM Series Open System unloaded adapters, Ortronics Series II and TracJack adapters. Modular jacks sold separately. CAUTION: Not for use on concrete pours less than 4 1/2'' (114mm) deep.
  • Not for use when concrete is the finished floor. Use only for tile, carpet, or wood covered floors.

Specifications

General Info
Type Cover
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC.
UPC Number 786564013020
Dimensions
Product Depth US 8.25 in
Product Width US 8.25 in
Product Weight US 2.35 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Service Capacity Multiple
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed