text.skipToContent text.skipToNavigation

Ratchet-Pro 881 Series Ratchet Adjusting Ring

881ADP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Used to attach wiring devices and cover plates to PVC box. Locks into place without using glue or mechanical fasteners. Compensates for up to 10° of tilt if box is not level. Ground wire is factory attached to the adjusting ring. One ring required per box, single- or dual-service, ordered separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to attach wiring devices and cover plates to PVC box. Locks into place without using glue or mechanical fasteners. Compensates for up to 10° of tilt if box is not level.
  • Ground wire is factory attached to the adjusting ring. One ring required per box, single- or dual-service, ordered separately.

Specifications

General Info
Type Accessory
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564524274
Dimensions
Product Depth US 4.0 in
Product Height US 1.13 in
Product Width US 4.0 in
Product Weight US 0.142 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do you raise the outlet after it has been lowered?

Asked by: Anonymous
Hello. To raise the level of the receptacles, you will need to disconnect the power, then push the ratcheting tabs to release them. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-10-14
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_881ADP, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT