text.skipToContent text.skipToNavigation

Ratchet-Pro 881 Series Single Service Floor Box Cover Kit

881AMD8CTCBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For 881 PVC Floor Box. Kit complete with flange, slide holder, 881 adapter, (1) one Wiremold Open System unloaded adapter, Ortronics Series II and TracJack adapters. Holds up to eight (8) ports of communication devices. Modular jacks sold separately. CAUTION: Not for use on concrete pours less than 4 1/2'' (114mm). Not for use when concrete is the finished floor. Use only for tile, carpet and wood covered floors. NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For 881 PVC Floor Box. Kit complete with flange, slide holder, 881 adapter, (1) one Wiremold Open System unloaded adapter, Ortronics Series II and TracJack adapters.
  • Holds up to eight (8) ports of communication devices. Modular jacks sold separately. CAUTION: Not for use on concrete pours less than 4 1/2'' (114mm). Not for use when concrete is the finished floor. Use only for tile, carpet and wood covered floors.
  • NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.

Specifications

General Info
Type Cover
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC.
UPC Number 786564074847
Dimensions
Product Weight US 2.156 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Service Capacity Single

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;