text.skipToContent text.skipToNavigation

Ratchet-Pro Series Conduit Reducing Ring

125CRR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Conduit reducing ring allows for 1 1/4'' conduit hub (for RPNFB only) to allow for smaller conduit feeds where needed. Ring includes: two (2) blanking plugs, (2) 3/4'' trade size plugs, and (2) 1'' trade size plugs.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Conduit reducing ring allows for 1 1/4'' conduit hub (for RPNFB only) to allow for smaller conduit feeds where needed. Ring includes: two (2) blanking plugs, (2) 3/4'' trade size plugs, and (2) 1'' trade size plugs.

Specifications

General Info
Type Accessory
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Number of Knockouts 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564081746
Dimensions
Product Weight US 0.5 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Conduit

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed