text.skipToContent text.skipToNavigation

Ratchet-Pro Series Multiple Service Floor Box Cover Kit

RP4CTCAB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For RPSFB, RFSFB-OG, and RPNFB floor boxes. Kit comes complete with (2) prewired 20A duplex receptables, (receptables can be wired as standard receptacle, or isolated ground), flange and slide holder, adapter ring to secure into the boxes, divider (RP-DIV), Wiremold CM series open system adapters (unloaded), Ortronics Series II and TracJack adapters. Modular jacks sold seperately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For RPSFB, RFSFB-OG, and RPNFB floor boxes. Kit comes complete with (2) prewired 20A duplex receptables, (receptables can be wired as standard receptacle, or isolated ground).
  • Flange and slide holder, adapter ring to secure into the boxes, divider (RP-DIV), Wiremold CM series open system adapters (unloaded), Ortronics Series II and TracJack adapters. Modular jacks sold seperately.

Specifications

General Info
Type Cover
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564085737
Dimensions
Product Weight US 3.0 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Service Capacity Multiple

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What does this look like with something plugged in? Are there 5 cover styles included as shown in the photos? If not, what is included?

Asked by: E
Hi, See the cutsheet at the link below. You will want to choose the "Ratchet-Pro Series Round PVC Floor Boxes" which will be the second row down in the middle. There is a picture on page 8 that will show how things would end up looking plugged in to these types of covers. Page 9 is where the different cover options start. https://www.legrand.us/resources/cutsheet?q=%3Arelevance%3AlrProductLine%3AWiremold%3Acategory%3AFloor%2BBoxes&text=#mca This other link will give you an idea of how each of the flange color options would look. https://legrand.my.site.com/knowledgebase/s/article/Poke-Thru-Devices-Color-options-for-flush-style-poke-thru-devices Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-12-01
  • y_2025, m_10, d_20, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RP4CTCAB, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT

Recently Viewed