text.skipToContent text.skipToNavigation

RFBA 2-Gang Round Cover Floor Box

RFBA2C25 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 43ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Your go-to floor box just got better. RFBA Series Floor Boxes are designed for maximum efficiency throughout an entire building, bringing versatile recessed activations for power and data services to open space areas or directly to workstations. No matter what size you choose, components and accessories work across the entire line interchangeably. Simply mix-and-match as needed for your project. Improved wire and cable routing makes wire pulling much easier in adjacent compartments and around corners. Available in 2-, 4-, 6- and 10-gang models with a variety of covers, colors and profiles.* Installs in tile, stone, carpet, terrazzo, wood and polished concrete. Perfect for many applications, including schools, financial institutions, commercial office buildings, hospitality and residential.

Grade Above Grade
Number of Gangs 2 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One consistent design: Mix-and-match RFBA Series Floor Boxes of any size with interchangeable components. Makes every project installation quick and efficient.
  • Universal sized conduit feed meets all requirements for each box: 2- and 4-gang shallow boxes accept a 1”” conduit feed, while all standard boxes accept a 2”” conduit feed.
  • Improved wire and cable routing: Allows for easier wire pulling in adjacent compartments and around corners, reducing the overall cost for most cabling requirements.
  • Two finishes: Every box configuration is available in either a standard zinc-plated construction or a lightweight ““slab-on-grade”” finish with fusion-bonded epoxy corrosion resistant paint.
  • Removable dividers post-pour: Fully adjustable before and after the concrete pour.
  • Adapts to most power and communications needs: Common mounting plates can be used for any of the Resource RFB Series Floor Boxes. Reduces overall life cycle cost.

Specifications

General Info
Type Floor Box
Finish Pre-Galvanized
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location Above Grade
Number of Knockouts 14
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564105312
Dimensions
Product Depth US 3.25 in
Product Length US 17.75 in
Product Weight US 11.58 lb
Knockout Size 1 in, 1-1/4 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  QCIT
cULus Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Above-Grade
Box Capacity 2 Gangs
Service Capacity Dual
Floor Type Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood
Indoor/Outdoor Indoor
Depth Behind Device Plates 3.06 in
Minimum Floor Depth 3.25 in
Number of Compartments 2
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

We are looking to install Box #RFBA2C25 under a Marble floor. Question what is the maximum load this box is designed to withstand. It will not be installed in concrete.

Asked by: Anonymous
Hello, RFBA2C25 is designed to be embedded in concrete. However, Legrand Wiremold offers several other floor box options for various floor types. Please reach out to us directly to discuss your application in further detail. We can be reached at 1-844-957-3783. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-03-12
  • y_2025, m_10, d_21, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RFBA2C25, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT