text.skipToContent text.skipToNavigation

RFBA 4-Gang Floor Box - On Grade

RFBA4R30OG Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Your go-to floor box just got better. Resource RFB Series Floor Boxes are designed for maximum efficiency throughout an entire building, bringing versatile recessed activations for power and data services to open space areas or directly to workstations. No matter what size you choose, components and accessories work across the entire line interchangeably. Simply mix-and-match as needed for your project. Improved wire and cable routing makes wire pulling much easier in adjacent compartments and around corners. Available in 2-, 4-, 6- and 10-gang models with a variety of covers, colors and profiles.* Installs in tile, stone, carpet, terrazzo, wood and polished concrete. Perfect for many applications, including schools, financial institutions, commercial office buildings, hospitality and residential.

Grade On Grade
Number of Gangs 4 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One consistent design: Mix-and-match Resource RFBA Series Floor Boxes of any size with interchangeable components. Makes every project installation quick and efficient.
  • Universal sized conduit feed: Meets all requirements for each box. 2- and 4-gang shallow boxes accept a 1”” conduit feed, while all standard boxes accept a 2”” conduit feed.
  • Improved wire and cable routing: Allows for easier wire pulling in adjacent compartments and around corners, reducing the overall cost for most cabling requirements.
  • Two finishes: Every box configuration is available in either a standard zinc-plated construction or a lightweight ““slab-on-grade”” finish with fusion-bonded epoxy corrosion resistant paint.
  • Removable dividers post-pour: Fully adjustable before and after the concrete pour.
  • Adapts to most power and communication needs: Common mounting plates can be used for any of the Resource RFB Series Floor Boxes. Reduces overall life cycle cost.

Specifications

General Info
Type Floor Box
Finish Epoxy Coated
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Grade
Number of Knockouts 20
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL514
UPC Number 786564105428
Dimensions
Product Depth US 3.0 in
Product Width US 11.937 in
Product Weight US 16.08 lb
Knockout Size 1 in, 1-1/2 in, 1-1/4 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  QCIT
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type On-Grade
Box Capacity 4 Gangs
Service Capacity Multiple
Floor Type Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood
Indoor/Outdoor Indoor
Depth Behind Device Plates 2.75 in
Minimum Floor Depth 3 in
Number of Compartments 4
Number of Gangs 4
Plenum No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What weight capacity can this floorbox support on top of it? Also same question for the evolution series 4 gang cast in place. This is specifically for a concrete floor on grade where rolling carts may be pushed over the floorboxes

Asked by: Cody
Hi, Per the current catalogue the covers for the RFBA4R30OG are rated for a 750 pound static load. The covers for the EFB45S-OG would have a 300 pound static load rating. Neither have any rolling load data testing. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-08-22

Are the RFBA floor boxes made in America?

Asked by: Brian B
Hello. This specific box, RFBA4R30, lists Mexico as its country of origin, while other boxes in the RFBA series do list the United States. However, the answer to your question may be more complex, depending on what type of spec or certification you may be looking to satisfy. Please contact Wiremold directly for further details on Compliance / Certification. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-06-26

We do new car dealerships. Is there a floor box / cover suitable for vehicle rolling loads?

Asked by: Anonymous
Hello, The Floorport covers for RFBA boxes are not designed to withstand the weight of vehicular traffic in a car dealership. Please call us direct to discuss this application in further detail. We can be reached at 1-844-957-3783. Thank you,
Answered by: Wiremold Tech Support
Date published: 2025-05-02

FOR 2" CONDUIT ENTRY DO YOU SUPPLY A PLATE AS THE ENTRY WAYS ONLY FOR 1-1/2"

Asked by: JIMBO
Hello, For 2" conduit entry, part number 2HUB can be used to replace one of the removable conduit knockout plates on the side of the box.
Answered by: Wiremold Tech Support
Date published: 2025-03-21

Which cover would you use for a polished floor. No carpet or tile

Asked by: Patrick
Hello. For polished concrete applications, you can use any of the flanged FloorPort covers listed for that box. Please be sure to include the FP-CTR Bare Concrete and Terrazzo Ring, and follow the included installation instructions. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-02-27

What is the difference between on grade and above grade?

Asked by: Michael
The RFBA2R30OG on-grade box has a corrosion resistant epoxy coating for concrete installation on the ground level. The RFBA2R30 above-grade box is stamped steel for concrete installation on upper levels. Thank you
Answered by: Wiremold Tech Support
Date published: 2025-02-03

for this box RFBA6R30OG is there a plastic extension like the ones they have for the 2-4 gang boxes

Asked by: Lewis
Hi, There is the RFBA610R05EXT which is a 1/2" extension collar and also the RFBA610R4EXT which is a 4" extension. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-12-05

Can you tell me the size (Length x width) of the cover plate for the 2-gang RFBA floor box, standard 3.0" depth? - RFBA2R30OG thank you

Asked by: Robert Lindsey
Hello, Floorport covers for the RFBA2R30OG are available in flanged and flangeless options. Flanged covers measure 7-1/2" x 6-3/4" and flangeless are 6-1/2" x 5-3/4".
Answered by: Wiremold Tech Support
Date published: 2024-11-06
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_20
  • loc_en_US, sid_RFBA4R30OG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT