text.skipToContent text.skipToNavigation

RFBA 4-Gang Shallow Floor Box - On Grade

RFBA4R25OG Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Your go-to floor box just got better. Resource RFB Series Floor Boxes are designed for maximum efficiency throughout an entire building, bringing versatile recessed activations for power and data services to open space areas or directly to workstations. No matter what size you choose, components and accessories work across the entire line interchangeably. Simply mix-and-match as needed for your project. Improved wire and cable routing makes wire pulling much easier in adjacent compartments and around corners. Available in 2-, 4-, 6- and 10-gang models with a variety of covers, colors and profiles.* Installs in tile, stone, carpet, terrazzo, wood and polished concrete. Perfect for many applications, including schools, financial institutions, commercial office buildings, hospitality and residential.

Grade On Grade
Number of Gangs 4 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One consistent design: Mix-and-match Resource RFBA Series Floor Boxes of any size with interchangeable components. Makes every project installation quick and efficient.
  • Universal sized conduit feed: Meets all requirements for each box. 2- and 4-gang shallow boxes accept a 1”” conduit feed, while all standard boxes accept a 2”” conduit feed.
  • Improved wire and cable routing: Allows for easier wire pulling in adjacent compartments and around corners, reducing the overall cost for most cabling requirements.
  • Two finishes: Every box configuration is available in either a standard zinc-plated construction or a lightweight ““slab-on-grade”” finish with fusion-bonded epoxy corrosion resistant paint.
  • Removable dividers post-pour: Fully adjustable before and after concrete pour.
  • Adapts to most power and communications needs: Common mounting plates can be used for any of the Resource RFB Series Floor Boxes. Reduces overall life cycle cost.

Specifications

General Info
Type Floor Box
Finish Epoxy Coated
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Grade
Number of Knockouts 20
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL514
UPC Number 786564105381
Dimensions
Product Depth US 2.5 in
Product Width US 11.937 in
Product Weight US 13.98 lb
Knockout Size 1 in, 1-1/2 in, 1-1/4 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  QCIT
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type On-Grade
Box Capacity 4 Gangs
Service Capacity Multiple
Floor Type Carpet, Concrete, Polished Concrete, Tile, Wood
Indoor/Outdoor Indoor
Depth Behind Device Plates 2.5 in
Minimum Floor Depth 2.5 in
Number of Compartments 4
Number of Gangs 4
Plenum No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

My facility has RFB4-SS floor boxes set in the concrete. The doors are broken/lost. Can I purchase and use covers from the RFBA 4 gang series on the older style boxes that they replaced?

Asked by: Bear S
Hi, If it is just the box cover you need to replace, then yes that box will take the same box covers that go with the RFBA boxes. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-09-15

What gauge is the metal on the RFBA Rectangular Floor Box? Thanks!

Asked by: Debbie
Hello. The RFBA series floor boxes are made of G90 grade galvanized steel. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-02-19

I would like to know if the RFBA box (above grade) is UL-listed to be in contact with bare concrete.

Asked by: Ronald Hall
Hello, The RFBA series above-grade floor box is UL listed for concrete installation and is intended to be poured in place where the slab does not come in contact with the earth (second story or higher). In addition, we offer a separate trim ring which can be added to the box prior to the pour when the floor finish is bare concrete.
Answered by: Wiremold Tech Support
Date published: 2025-02-07

What cover is compatible with this floor box?

Asked by: Andrew
Hi, Our floorport series cover assemblies are compatible. (example FPBTCAL). Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-01-13

What are the main differences between this model, the RFBA floor box. And your model RFB floor box?

Asked by: PaulB
Hi Paul- The main differences between the two are: Mix-and-match RFBA Series Floor Boxes of any size with interchangeable, shared components and accessories. There are only eight device plates and the device plates are installed with just one screw. Please see links. https://legrand.webdamdb.com/directdownload.php?ti=55670796&tok=CZPWcVfOP8SAdEXsX91/9gRR https://legrand.webdamdb.com/directdownload.php?ti=55672902&tok=RKevb5tMYWsPC4SmOb6vCgRR
Answered by: Wiremold Tech Support
Date published: 2024-06-27
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_RFBA4R25OG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT

Recently Viewed