text.skipToContent text.skipToNavigation

RFBA Communications Plate

RFBA6A Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Your go-to floor box just got better. Resource RFB Series Floor Boxes are designed for maximum efficiency throughout an entire building, bringing versatile recessed activations for power and data services to open space areas or directly to workstations. No matter what size you choose, components and accessories work across the entire line interchangeably. Simply mix-and-match as needed for your project. Improved wire and cable routing makes wire pulling much easier in adjacent compartments and around corners. Available in 2-, 4-, 6- and 10-gang models with a variety of covers, colors and profiles.* Installs in tile, stone, carpet, terrazzo, wood and polished concrete. Perfect for many applications, including schools, financial institutions, commercial office buildings, hospitality and residential.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fits all RFBA Floor Boxes
  • Easy-to-install
  • One screw installation

Specifications

General Info
Color Gray
Type Accessory
Finish Pre-Galvanized
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL514
UPC Number 786564105626
Dimensions
Product Weight US 0.21 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

We are attempting to install Panduit Mini-com jacks in a floor box with a bag of parts labeled "RFBA6A". what Panduit mini-com parts are compatible with this system? Thanks.

Asked by: KL
Hello. The RFBA6A plate includes two AC-2AB bezels, which will accept Panduit's CHI2M module for their Mini-Com jacks. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-03-20

I'm working with Wiremold Floor Boxes and need to provide a plate and bezel. The part # on the bag that it calls for is a RFBA6A. I need to be able to put 2 Hubbell Keystone jacks into this floor box. Can you please tell me the part # of the bezel need

Asked by: Anonymous
Hello. The RFBA6A Communications Plate includes a variety of bezels and adapters, including the CM2 series modules that accommodate standard keystone jacks. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-09-04

Reference RFBA6A, does it allow the use of three CM2-U2AMP modules?

Asked by: Sergio
Hi Sergio, That plate will come with 2 bezels that would each accept 1 CM2-U2AMP module. You could only fit a total of 2 CM2-U2AMP modules in that plate. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-07-05
  • y_2025, m_10, d_20, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_RFBA6A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT

Recently Viewed