text.skipToContent text.skipToNavigation

8803S-FC12 Omnibox Series Fire Classified 3-Gang Floor Box

8803S-FC12 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3-Gang Fire Classified Steel Floor Box. Adjustment range over deck of 2'' (51mm) minimum to 6-1/2'' (165mm) maximum. One 1 1/4'' (32mm)and two 2'' (51mm) conduit feed openings. Inside Gange Capacity - 67.5 cubic inches. Outside Gang Capacity - 54 cubic inches each gang. This floor box preserves up to a 3- hour fire rating of floors in which it has been installed.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 3-Gang Fire Classified Steel Floor Box. Adjustment range over deck of 2'' (51mm) minimum to 6-1/2'' (165mm) maximum.
  • One 1 1/4'' (32mm)and two 2'' (51mm) conduit feed openings. Inside Gange Capacity - 67.5 cubic inches. Outside Gang Capacity - 54 cubic inches each gang.
  • This floor box preserves up to a 3- hour fire rating of floors in which it has been installed.

Specifications

General Info
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Number of Knockouts 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Cover Style Flush
UPC Number 786776184204
Dimensions
Product Depth US 3.5 in
Product Length US 20.0 in
Product Width US 11.375 in
Product Weight US 30.0 lb
Cubic Capacity 54 in³
Knockout Size 1 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Fire Classified
Cable Entry Conduit
Box Capacity 3 Gangs
Service Capacity Triple
Fire Rating 3 hr
Floor Type Concrete
Depth Behind Device Plates 2.75 in
Minimum Floor Depth 2 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;