text.skipToContent text.skipToNavigation

EFB45S-FC12 4/5-Gang Fire-Classified Floor Box

EFB45S-FC12 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pre-assembled installation ready floor box has been designed to be installed in above grade (second floors and above) concrete floors while maintaining the fire classification of the floor. This box is classified to be used in the 3-hour fire rated floors. Designed to accept standard size wall plates. Box comes complete with all components needed for initial installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Evolution Series Floor Boxes are designed to work in concrete, raised and wood floor applications and are fully adjustable both pre- and post-concrete pour.
  • Configurable with removable modules. In addition to having removable dividers and a tunnel feature that allows all compartments to be connected.
  • The modules are removable through the top or back of the floor box, allowing for easier installations and facilitating moves, adds, and changes without having to disconnect services, saving time and money.
  • Fire Classified. Evolution Floor Box has been designed to maintain the fire rating of the floor for up to 3 hours.
  • Durable 180° articulating hinge. Hinge design enables covers to open a full 180° and lie flat on the floor surface with the durability to support a large cover. Provides easy access to all interior modules and activations while reducing tripping hazards.
  • Auto-close egress doors. Cable egress doors lock in position when open, and automatically closes around wires to protect cabling and reduce trip hazards.
  • Die cast aluminium cover assemblies. Evolution Series Floor Box Covers have been designed to work on multiple floor surfaces and are manufactured from die cast aluminium to provide strength and style.
  • Finished interior. Fully finished interior removes the unfinished industrial look while increasing visibility, making it easier to see where to plug in devices.
  • Decorative powder coat colors (black, brass, bronze, gray, nickel, and aluminum) will complement any room décor.
  • Evolution Series Floor Boxes have been developed specifically with the A/V industry in mind.
  • 3 1/2'' - 3 7/8'' [89mm x 98mm] of wiring capacity behind each device plate, these boxes will accept devices from leading A/V manufacturers including Extron® Electronics and Crestron®.

Specifications

General Info
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564086284
Dimensions
Product Weight US 40.5 lb
Cubic Capacity 123 in³
Knockout Size 2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Above-Grade, Fire Classified
Cable Entry Conduit
Box Capacity 4 Gangs, 5 Gangs
Service Capacity Triple
Fire Rating 3 hr
Floor Type Concrete, Raised, Wood
Depth Behind Device Plates 3.5 in
Minimum Floor Depth 2 in
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;