text.skipToContent text.skipToNavigation

Evolution™ Series Eight Gang Fire-Classified Floor Box

EFB8S-FC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

''The Evolution™ Series Eight Gang Fire Classified Floor Box has been designed to be installed in above grade concrete floors while maintaining the fire classification of the floor. This box is classified to be used in 2-hour fire rated floors. Designed to accept standard size wall plates. Box comes complete with all components needed for initial installation. Included components are: protective/disposable cover, tunnel system for connecting the two modules of compartments, fire classified pan, two (2) removable modules, four (4) 1 1/4 intumescent conduit feeds and two (2) cable management guides. Items not included with the box and sold separately are: receptacles, communication jacks, and A/V devices and device plates. NOTE: For use on bare (polished) concrete or terrazzo floors EFB610-CTR must be used. (Sold separately.) Designed for new construction applications. Consult structural engineer before making cuts into decking. Add additional supports as instructed by the structural engineer. Outlet Boxes and Fittings Classified for Fire Resistance Wiremold (R8209) Type EFB6S-FC, EFB8S-FC and EFB10S-FC preset electrical insert for use in 2-hour fire rated D900 Series Floor-Ceiling designs constructed with nominal 2 inch inch or 3 inch inch deep fluted steel floor units having a nominal 5 inch inch wide valley and crests spaced 12 inch inch OC, with a minimum 3 1/4 inch inch (83mm) thickness of structural concrete topping. The assembly preset electrical insert with floor plate kit and service activations fitting will not reduce the 2-hour fire rating of the floor assembly when installed in accordance with the installation instructions accompanying the preset electrical insert and when the preset electrical insert are spaced 2' (0.61m) OC with not more than one unit per 4 square feet (0.37m2) of floor area in each span.''
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 'The Evolution™ Series Eight Gang Fire Classified Floor Box has been designed to be installed in above grade concrete floors while maintaining the fire classification of the floor. This box is classified to be used in 2-hour fire rated floors.
  • Designed to accept standard size wall plates. Box comes complete with all components needed for initial installation.
  • Included components are: protective/disposable cover, tunnel system for connecting the two modules of compartments, fire classified pan, two (2) removable modules, four (4) 1 1/4 intumescent conduit feeds and two (2) cable management guides.
  • Items not included with the box and sold separately are: receptacles, communication jacks, and A/V devices and device plates. NOTE: For use on bare (polished) concrete or terrazzo floors EFB610-CTR must be used. (Sold separately.)
  • Designed for new construction applications. Consult structural engineer before making cuts into decking. Add additional supports as instructed by the structural engineer.
  • Outlet Boxes and Fittings Classified for Fire Resistance Wiremold (R8209) Type EFB6S-FC, EFB8S-FC and EFB10S-FC preset electrical insert for use in 2-hour fire rated D900 Series.
  • Floor-Ceiling designs constructed with nominal 2 inch or 3 inch deep fluted steel floor units having a nominal 5 inch wide valley and crests spaced 12 inch OC, with a minimum 3 1/4 i inch (83mm) thickness of structural concrete topping.
  • The assembly preset electrical insert with floor plate kit and service activations fitting will not reduce the 2-hour fire rating of the floor assembly.
  • When installed in accordance with the installation instructions accompanying the preset electrical insert and when the preset electrical insert is spaced 2' (0.61m) OC with not more than one unit per 4 square feet (0.37m2) of floor area in each span.

Specifications

General Info
Color White
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776176759
Dimensions
Product Depth US 24.79 in
Product Height US 14.63 in
Product Volume US 6991.08 cu in
Product Width US 19.29 in
Product Weight US 53.0 lb
Cubic Capacity 27.5 in³
Knockout Size 2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Above-Grade, Fire Classified
Cable Entry Conduit Stub
Box Capacity 8 Gangs
Service Capacity Triple
Fire Rating 2 hr
Floor Type Concrete, Raised, Wood
Depth Behind Device Plates 3.5 in
Minimum Floor Depth 2 in
Number of Outlets 0

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;