text.skipToContent text.skipToNavigation

861 Series Wood Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Die-cast aluminum construction with three 1/2"" (12.7mm) knockouts, two on the sides and one on the bottom. 18 cu. in. (295ml3) of capacity. Requires a 4"" (102mm) diameter hole. Comes complete with a disposable cover, receptacle and cover sold separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Die-cast aluminum construction with three 1/2" (12.7mm) knockouts, two on the sides and one on the bottom. 18 cu. in. (295ml3) of capacity. Requires a 4" (102mm) diameter hole. Comes complete with a disposable cover, receptacle and cover sold separately.

Specifications

General Info
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 3
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564013242
Dimensions
Product Depth US 4.25 in
Product Height US 3.5 in
Product Width US 4.25 in
Product Weight US 1.0 lb
Cubic Capacity 18 in³
Knockout Size 1/2 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout
Box Capacity 1 Gang
Service Capacity Single
Floor Type Raised, Wood
Depth Behind Device Plates 3.5 in
Minimum Floor Depth 3.25 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can floor box #861 be installed prior to the finish flooring being installed? As in, during the rough in stage of the build. As long as the disposable cover cap is in place.

Asked by: Via
Hello, Yes, the 861 can be installed with the disposable cover in place prior to the finish flooring as long as the flooring is a typical 1/4" thickness. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-08-26
  • y_2025, m_10, d_18, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_861, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT