
AC Series Communication Plate
C10105P-3ACT
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For AC10105 Box. Includes three (3) Wiremold CM Series Open System adapters.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX, Meets Article 314 of NEC. Meets Article 12 2500 of CEC. | ||
UPC Number | 786564565833 |
Dimensions
Product Weight US | 0.65 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Through Floor |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5510-WH | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SGC2-ACT | Wiremold
Accommodates a combination of power, communication and audio/video devices in shallow floor depths.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G3015E | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.