text.skipToContent text.skipToNavigation

AC Series Communication Plate

C8004P-2RT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For AC8840 and AC8104 Boxes. Includes two (2) Ortronics Series II adapters and two (2) TracJack adapters. NOTE: AC8840 is a single-service box. Power plates cannot be used in conjunction with communication plates.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For AC8840 and AC8104 Boxes. Includes two (2) Ortronics Series II adapters and two (2) TracJack adapters. NOTE: AC8840 is a single-service box. Power plates cannot be used in conjunction with communication plates.

Specifications

General Info
Type Accessory
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX, Meets Article 314 of NEC. Meets Article 12 2500 of CEC.
UPC Number 786564021117
Dimensions
Product Weight US 0.558 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do Tracjack keystones fit directly into this plate or is there another adaptor needed.

Asked by: Scott H.
Hello. The MAB6TJ bezel, which is included in this kit, directly accepts up to six Ortronics TracJack inserts. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-09-09
  • y_2025, m_10, d_21, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_C8004P-2RT, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT

Recently Viewed