text.skipToContent text.skipToNavigation

AC Series Internal Audio/Video Plate

C10105P-MAAP-6A Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Accepts eight (8) Extron Electronics MAAP Series Devices (sold separately) and one (1) CM Series communication adapter.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts eight (8) Extron Electronics MAAP Series Devices (sold separately) and one (1) CM Series communication adapter.

Specifications

General Info
Type Accessory
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX, Meets Article 314 of NEC. Meets Article 12 2500 of CEC.
UPC Number 786564074229
Dimensions
Product Weight US 0.65 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;