text.skipToContent text.skipToNavigation

AC SeriesTM AC10105 Eight Gang Raised Floor Box with Gray Carpet style Lid

AC10105-2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

With a 5 inch (127mm) depth, the AC Series™ AC10105 Raised Floor Box provides eight gangs of power and/or communication device capacity. Power plate with duplex knockouts included with box. It also provides increased plug-in volume which is ideal for the additional space needed when plugging in transformer type plugs. Lids can be rotated 180° for easy orientation. Gray lids are die-cast zinc construction, and allow for a carptet or tile insert.
Color Gray
Depth 11.5 in
  • 11.5 in
Length 11.5 in
  • 11.5 in
Width 11.5 in
  • 11.5 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Gray
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Cover Material Die-Cast Zinc
UPC Number 786564018773
Dimensions
Product Depth US 11.5 in
Product Height US 5.13 in
Product Volume US 677.78 cu in
Product Width US 11.5 in
Product Weight US 17.05 lb
Cubic Capacity 115 in³
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Recessed
Cable Entry Knockout
Box Capacity 8 Gangs
Service Capacity Triple
Floor Type Raised
Depth Behind Device Plates 2 in
Minimum Floor Depth 5 in
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these Boxes Buy American Act Compliant and can you send me a statement confirming this please?

Asked by: Bob Zwack
Hello, The COO for the AC10105-2 is US. Please send an email to technical.support@legrand.us for BAA compliance. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-10-27

Can you send me a PDF of this AC series of floors boxes that shows the actual dimensions? I can not open your CAD drawings and the cut-sheet doesn't show the actual specs.

Asked by: Bob Zwack
Good morning, The dimensions are listed in the charts starting on page four of the cutsheet. The link is below. Please send an email to technical.support@legrand.us for additional information. https://legrand.webdamdb.com/directdownload.php?ti=55661472&tok=KHkKCW51rrkAqY8HUxLhUwRR Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-10-27
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AC10105-2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT