
This box has a 4'' (102mm) depth design and can accommodate two duplex power receptacles on one side. Power plate with duplex knockouts included with box. The communication plate will accept two communication adapters for up to 12 ports of activation. Lids can be rotated 180° for easy orientation. Gray lids are die-cast zinc construction. NOTE: For custom options, consult factory. All boxes are sold with one power plate: 4'' (102mm) deep boxes have plate with two power duplex receptacle KOs, 5'' (127mm) deep boxes have plate with four power duplex receptacle KOs. All communication plates sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- This box has a 4'' (102mm) depth design and can accommodate two duplex power receptacles on one side. Power plate with duplex knockouts included with box.
- The communication plate will accept two communication adapters for up to 12 ports of activation. Lids can be rotated 180° for easy orientation. Gray lids are die-cast zinc construction.
- All boxes are sold with one power plate: 4'' (102mm) deep boxes have plate with two power duplex receptacle KOs, 5'' (127mm) deep boxes have plate with four power duplex receptacle KOs. All communication plates sold separately.
- NOTE: For custom options, consult factory.
Specifications
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX, Meets Article 314 of NEC. Meets Article 12 2500 of CEC. | ||
Cover Material | Die-Cast Zinc | ||
UPC Number | 786564521389 |
Product Depth US | 4.0 in | ||
Product Length US | 8.0 in | ||
Product Width US | 8.0 in | ||
Product Weight US | 10.9 lb | ||
Knockout Size | 1/2 in, 3/4 in |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
USMCA | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Box Type | Recessed | ||
Cable Entry | Through Floor | ||
Box Capacity | 2 Gangs | ||
Service Capacity | Single | ||
Floor Type | Raised | ||
Depth Behind Device Plates | 1.5 in | ||
Minimum Floor Depth | 4 in |
Resources
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I buy the trim ring separately? I have many of these floor boxes that have broken rings, but the box is fine.
Can carpet be installed on lid?
Bazaarvoice SAP Hybris Integration Version 2.8.1