text.skipToContent text.skipToNavigation

AF3 Series Raised Floor Box

AF3-NC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The AF3 Raised Floor and Stage Floor Box provides four separate compartments that accommodate up to eight gangs of communication, power and/or audio/ video devices. The top panel has a unique built-in service divider that accommodates a combination power, communication and audio/video devices. These dividers are arranged in a single-double, single-gang configuration. The lower panel provides single-gang activation points in a single service configuration. Die-cast aluminum housing provides added strength and reliability. Polycarbonate hinged lid and trim flange are available for carpet or tile applications, as well as a color choice of black, brown, or gray.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The AF3 Raised Floor and Stage Floor Box provides four separate compartments that accommodate up to eight gangs of communication, power and/or audio/ video devices.
  • The top panel has a unique built-in service divider that accommodates a combination power, communication and audio/video devices.
  • These dividers are arranged in a single-double, single-gang configuration. The lower panel provides single-gang activation points in a single service configuration.
  • Die-cast aluminum housing provides added strength and reliability. Polycarbonate hinged lid and trim flange are available for carpet or tile applications, as well as a color choice of black, brown, or gray.

Specifications

General Info
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX, Meets Article 314 of NEC. Meets Article 12 2500 of CEC.
Cover Material Polycarbonate
UPC Number 786564519348
Dimensions
Product Weight US 7.0 lb
Cubic Capacity 301 in³
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Recessed
Cable Entry Through Floor
Box Capacity 8 Gangs
Service Capacity Triple
Floor Type Carpet, Raised, Tile
Depth Behind Device Plates 2.75 in
Minimum Floor Depth 5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;