text.skipToContent text.skipToNavigation

Evolution Series Abandonment Plate, EFB610P

EFB610BP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Abandonment plate - Steel top plate supplied with 4 mounting screws.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Abandonment plate - Steel top plate supplied with 4 mounting screws.

Specifications

General Info
Type Accessory
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776178906
Dimensions
Product Weight US 10.08 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the evolution series floor box abandonment plate heavier steel than the temporary concrete pour cover?

Asked by: david
Hi, Yes it is a thicker steel than the temporary cover that comes with the box. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-07-22

Does the EFB610BP only come in black?

Asked by: Anonymous
Hello, Yes, EFB610BP is only available in a black finish.
Answered by: Wiremold Tech Support
Date published: 2024-07-10
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_EFB610BP, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT

Recently Viewed