
Evolution Series EFB45 Floor Box Bare Concrete/Terrazzo Trim Ring
EFB45-CTR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Nonmetallic ring for use with bare concrete and terrazzo floor applications
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564086895 |
Dimensions
Product Length US | 14.29 in | ||
Product Width US | 10.25 in | ||
Product Weight US | 4.9 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Instruction Sheet
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB6S-2HUB | Wiremold
Hub allows 2'' conduit to be fed into the back of EFB6S and EFB6S-OG Floor Boxes. Maximum of six (6) hubs per box.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SGT-B | Wiremold
Functionality, flexibility, accessibility, and capacity for raised floor applications.