text.skipToContent text.skipToNavigation

Evolution™ Series Four/Five Gang On-Grade Floor Box

EFB45S-OG Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Evolution™ Series Four/Five Gang On-Grade Floor Box is designed to be installed in both on-grade and above grade concrete floor applications. Box has an epoxy coating that allows the box to be placed in on-grade applications without the need for additional vapor barriers. The box has a fully finished interior to assist plugging and unplugging of devices, and comes complete with all components needed for initial installation. Designed to work with standard size wall plates for four gangs of capacity, or proprietary plates for a full five gangs of capacity. Custom options are available upon request.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Evolution Series Floor Boxes are designed to work in concrete, raised and wood floor applications and are fully adjustable both pre- and post-concrete pour.
  • Configurable with removable modules. In addition to having removable dividers and a tunnel feature that allows all compartments to be connected.
  • The modules are removable through the top or back of the floor box, allowing for easier installations and facilitating moves, adds, and changes without having to disconnect services, saving time and money.
  • Durable 180° articulating hinge. Hinge design enables covers to open a full 180° and lie flat on the floor surface with the durability to support a large cover. Provides easy access to all interior modules and activations while reducing tripping hazards.
  • Auto-close egress doors. Cable egress doors lock in position when open, and automatically closes around wires to protect cabling and reduce trip hazards.
  • Die-cast aluminum cover assemblies. Evolution Series Floor Box Covers have been designed to work on multiple floor surfaces and are manufactured from die-cast aluminum to provide strength and style.
  • Finished interior. Fully finished interior removes the unfinished industrial look while increasing visibility, making it easier to see where to plug in devices.
  • A single box can be specified for multiple floor types without having to order additional components or accessories. If used in concrete, concrete leveling legs need to be purchased separately for all non-OG boxes.
  • Decorative powder coat colors (black, brass, bronze, gray, nickel, and aluminum) will complement any room décor.
  • Evolution Series Floor Boxes have been developed specifically with the A/V industry in mind.
  • 3 1/2'' - 3 7/8'' [89mm x 98mm] of wiring capacity behind each device plate, these boxes will accept devices from leading A/V manufacturers including Extron® Electronics and Crestron®.

Specifications

General Info
Color Green
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564086260
Dimensions
Product Depth US 13.0 in
Product Height US 6.0 in
Product Volume US 702.0 cu in
Product Width US 9.0 in
Product Weight US 12.6 lb
Cubic Capacity 27.5 in³
Knockout Size 2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Above-Grade, On-Grade
Cable Entry Knockout
Box Capacity 4 Gangs, 5 Gangs
Service Capacity Triple
Floor Type Concrete, Raised, Wood
Depth Behind Device Plates 3.5 in
Minimum Floor Depth 2 in
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where are the floor box cover load ratings located? I have some RFBA floor boxes with FPCTCBS covers and the owner is asking if these can be driven over with forklift.

Asked by: dustin ruby
Hello. The FPCTC FloorPort covers are rated for a maximum load capacity of 1000 lbs. Please note that this is a static load only, and these covers are not tested for rolling loads. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-05-07
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_EFB45S-OG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT