





FloorSource™ Round Furniture Feed Box
6FF-AFB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The new FloorSource Series Round Furniture Feed Floor Box is designed to work in both wood and raised floor applications, perfect for feeding power and data to modular furniture. Constructed of die cast aluminum material, the furniture feed floor box can be divided for dual service. Each 3 inch (76mm) tall box is provided with a durable sheet metal cover. This box accepts the 6 inch (182mm) round Evolution Series furniture feed covers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Box can be installed into both raised and wood floor applications. The box will be easier to order and purchase and the stock will work for everyone.
- Quicker and easier installation. The 6FF-AFB Furniture Feed Floor Box fits into a standard 6'' [152mm] diameter hole. The round shape makes install easier and quicker, increasing productivity and reducing jobsite cost.
- Suitable for use in air handling areas. In accordance with Sec. 300-22(c) of the National Electrical Code.
- Multiple size knockouts. Evolution Series Furniture Feed Floor Boxes are available with multiple trade size knockouts ranging in size from 3/4'' to 1 1/2'' allowing for multiple activations and wiring configurations.
- Large capacity side entrance. With 3in2 [1935mm2] there is plenty of capacity for a large bundle of communication cables or preterminated A/V cables.
Specifications
General Info
Color | Silver | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Die-Cast Aluminum | ||
Cover Style | Furniture Feed | ||
UPC Number | 786776182798 |
Dimensions
Product Depth US | 7.0 in | ||
Product Height US | 3.25 in | ||
Product Volume US | 159.25 cu in | ||
Product Width US | 7.0 in | ||
Product Weight US | 3.358 lb | ||
Cubic Capacity | 40 in³ | ||
Knockout Size | 1-1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | Recessed | ||
Cable Entry | Knockouts & Pass Through | ||
Box Capacity | 2 Gangs | ||
Service Capacity | Dual | ||
Floor Type | Raised, Wood | ||
Minimum Floor Depth | 3 in | ||
Number of Outlets | 0 |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this box work in a concrete Raised Access Floor Panel that is 1 1/8" thick on an 8" raised floor? The Concrete Panel is a GlobalIFS Tec-Crete Bare Panel and will have carpet over it which would raise it to likely 1 1/4" thick
Hello,
Yes, this box would work for this application. 1-1/2" is the maximum floor thickness this box can be installed in.
Thank you,
Date published: 2023-08-16
What is the maximum floor thickness this box will work with? We have a project that has a wood floor with a thin concrete topping slab over it. We're afraid the floor is too thick for the toggles to grab
The maximum floor thickness for the 6FF-AFB is 1.5". Please note that the 6FF-AFB is designed to work in wood construction and raised floor applications. Since your application is for a hybrid concrete/wood floor, the installation must be examined for safety and approved by the local Authority Having Jurisdiction (AHJ).
Date published: 2021-11-05
Can this box be retrofitted to a receptacle?
Hello,
The 6FF-AFB is specific to furniture feed applications only, unfortunately there is no conversion option to allow the installation of outlets or data ports. We do offer the CRFB2 while in use floor box. It would use the same 6" dia hole as the 6FF-AFB and have the capacity of (1) duplex receptacle and up to (6) data ports, or (2) duplexes with no low low voltage.
https://legrand.webdamdb.com/directdownload.php?ti=38630092&tok=qEQnikIhbqLcAtToof8YWgRR
Date published: 2020-11-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
828GFITCAL-NK | Wiremold
Brushed aluminum GFI cover plate, for OmniBox® and Modulink™ Series floor boxes.