text.skipToContent text.skipToNavigation

Rachet-Pro™ Series Round Brass Duplex Cover Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold Ratchet-Pro™ brass duplex cover plate with flip lids, 5 1/2 inch (140mm) for carpet or tile installations. NOTE: All cover plates are furnished with gasket and three screws.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The Wiremold Ratchet-Pro™ brass duplex cover plate with flip lids, 5 1/2 inch (140mm) for carpet or tile installations. NOTE: All cover plates are furnished with gasket and three screws.

Specifications

General Info
Color Brass
Type Cover
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Cover Material Brass
UPC Number 786564276319
Dimensions
Product Depth US 5.5 in
Product Height US 0.25 in
Product Volume US 7.56 cu in
Product Width US 5.5 in
Product Weight US 1.16 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Floor Type Carpet
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this a compatible cover to the Wiremold 2181 cover?

Asked by: Jacob
Hello. The Wiremold cover with 2181 stamped on it is actually part number 895T, which is a cover for tile applications. The 895 cover (which has 2183 stamped on it) does fit the same boxes as the 895T. The 895 is designed for carpet and various other types of flooring, but would work with tile as well, as it's installed on the floor surface. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-10-07

Is this a compatible replacement for a Walker 2183 cover?

Asked by: Rich Mintz
Hello, 2183 is the casting number for our 895 brass duplex receptacle cover.
Answered by: Wiremold Tech Support
Date published: 2025-03-10

Where can I get the three screws for the brass duplex cover plate with flip lids?  My contractor lost mine.

Asked by: LindaLou13
Hello, 0046AB is the subpack for this brass cover which contains the three screws. The screws can be purchased through an authorized Legrand electrical distributor in your area. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-01-04
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_895, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT