
Ratchet-Pro 881 Series Communications or Power Cover Plate
896CKAL-1/2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Brushed aluminum (896CKAL-1/2) cover plate with 1/2'' (12.7mm) threaded opening 5 1/2'' (140mm) for carpet. NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Brushed aluminum (896CKAL-1/2) cover plate with 1/2'' (12.7mm) threaded opening 5 1/2'' (140mm) for carpet. NOTE: For carpet or tile installations.
- All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.
- NOTE: For carpet or tile installations.
Specifications
General Info
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Brushed Aluminum | ||
UPC Number | 786564032564 |
Dimensions
Product Width US | 5.5 in | ||
Product Weight US | 0.47 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
895TGFIAL | Wiremold
Provides low desnsity power or communication services in open space areas.