

Data label plate that will hold four data jacks. Fits any compartment of RFBA floor boxes. Label holder is removable.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL514 | ||
UPC Number | 786564110835 |
Dimensions
Product Height US | 0.25 in | ||
Product Length US | 4.73 in | ||
Product Width US | 2.25 in | ||
Product Weight US | 0.16 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
CAD Drawings
Brochure
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there an adapter that would allow this plate to accept Panduit Mini-Com jacks?
Hello. Since the Panduit Mini-Com jacks are not the same profile as standard keystone jacks, they would not fit in the keystone knockouts on this plate. The best alternative would be the RFBA6A communications plate, which will fit Panduit's CHI2M module to accept Mini-Com jacks. Thanks!
Date published: 2025-06-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFBADEC20TRBK | Wiremold
Pre-installed receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPLBTCBKTR | Wiremold
For use with RFBA6R & RFBA10R