text.skipToContent text.skipToNavigation

880W Series™ Two Gang Steel Floor Box for Wood Floors

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 880W2 two gang Omnibox® Floor Box provides an excellent activation solution for applications where single service is required in open space areas. The 880W2 floor box is offered in a stamped steel construction, designed to be installed in wood floor applications and to meet a wide range of market requirements. This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The 880W2 two gang Omnibox® Floor Box provides an excellent activation solution for applications where single service is required in open space areas.
  • The 880W2 floor box is offered in a stamped steel construction, designed to be installed in wood floor applications and to meet a wide range of market requirements.
  • This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings.

Specifications

General Info
Color Silver
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Cover Material Brass
Cover Style Surface
UPC Number 786564109570
Dimensions
Product Depth US 8.63 in
Product Height US 3.5 in
Product Volume US 150.94 cu in
Product Width US 5.0 in
Product Weight US 4.09 lb
Cubic Capacity 117 in³
Knockout Size 1 in, 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout
Box Capacity 2 Gangs
Service Capacity Dual
Floor Type Carpet, Tile, Wood
Depth Behind Device Plates 2.75 in
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you provide a color chart for the 880W Series Floor Boxes for Wood Floors? It looks like you offer 4 different options but we need to submit a color chart for selection.

Asked by: Chris C
Hello, Cover finish options are available in the Article link below. https://legrand.my.site.com/knowledgebase/s/article/Floor-Boxes-Omnibox-cover-color-selection Thank you
Answered by: Wiremold Tech Support
Date published: 2024-09-24

what weight is the 880W2 box with 827B brass cover plate flange & 828R 829STC cover plates able to support?

Asked by: Pete Caporuscio
Hello, The flanges and covers for the 880W2 floor box have a 300 lb. load rating. Thanks
Answered by: Wiremold Tech Support
Date published: 2023-08-22

WHY DON'T YOU AN OPTION TO VIEW THE PDF'S. YOUR THE ONLY WEBSITE THAT YOU HAVE TO DOWNLOAD FILE TO VIEW IT!

Asked by: i suck
Hello and thank you for bringing this to our attention. Customer feedback is very important to us as it helps us improve our website, products, literature, and processes. Regarding your comments, we have forwarded them to the appropriate individuals within our company. Should you need to discuss a specific application with us, please contact Legrand-Wiremold Technical Support at 1-844-95-SERVE (1-844-957-3783) or by e-mail at technical.support@legrand.us. Thank you!
Answered by: Wiremold Tech Support
Date published: 2021-06-25
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_880W2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT