
Evolution Series EFB45 Floor Box Surface Style Cover with Solid Lid
EFB45BTCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Evolution™ Series black powder coated Surface-style cover with solid lid is a low profile cover designed to attach to the EFB45S style floor boxes. Each cover is made of die cast aluminium and is equipped with a durable hinge allowing the cover to rotate open 180 degrees, and two (2) slide egress doors that lock in the open position and automatically close around the cables when the cover is closed. The flange has a beveled edge that meets ADA guidelines and reduces tripping hazards. These cover assemblies are designed to sit on top of finished floor such as: carpet, tile, wood, polished concrete, and terrazzo. Also available in six (6) powder coat finishes: black (BK), gray (GY), brass (BS), nickel (NK), aluminium (AL) and bronze (BZ).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Die cast aluminum cover assemblies.
- Floor Box Covers have been designed to work on multiple floor surfaces and are manufactured from die cast aluminum to provide strength and style
- Decorative powder coat colors (black gray) and durable finishes (brushed aluminum, satin brass, satin nickel) will complement any room décor
- Hinge design enables covers to open a full 180° and lie flat on the floor surface with the durability to support a large cover. Provides easy access to all interior modules and activations while reducing tripping hazards.
- Auto-close egress doors. Cable egress doors lock in position when open and automatically closes around wires to protect cabling and reduce trip hazards.
Specifications
General Info
Color | Black | ||
Type | Cover | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | India | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Die-Cast Aluminum | ||
Cover Style | Surface | ||
UPC Number | 786564086383 |
Dimensions
Product Depth US | 13.75 in | ||
Product Height US | 1.188 in | ||
Product Volume US | 169.81 cu in | ||
Product Length US | 13.875 in | ||
Product Width US | 9.938 in | ||
Product Weight US | 7.2 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Floor Type | Carpet, Tile, Wood | ||
Number of Outlets | 0 |
Resources
Cutsheet
Instruction Sheet
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How about a spec sheet that sows all dimensions and well as interior options. From your website I cannot determine what I fill the box with, much less what all parts do I need and does it come with. WOW, half an hour trying to find a box! FAIL
Hello. We're sorry to hear that you had this difficulty researching our product, but appreciate the feedback. The EFB45S floor box can be used as either a four- or five-gang box. For the five-gang option, we have proprietary narrow device plates, whereas the four-gang option accepts industry standard plates. The series cutsheet, which can be found on this product page under Resources, lists all the components and accessories for this floor box. Thanks!
Date published: 2025-09-14
Which floorbox do you recommend for school gym, wood floor over a concrete slab. Flush cover with recessed devices, duplex receptacle, and separate communication devices, for sound system, music/microphone, data jacks.
Hi,
Please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.
Thanks,
Date published: 2025-06-20
Can you install an EFB45 floor box in an existing concrete floor that is also not on grade? Floor was poured in core and shell package an now looking to install this box in the tenant fit out
Hello,
EFB45S and/or EFB45S-OG can be installed in an existing concrete slab. In order to do so, the concrete will need to be saw cut for the floor box and conduits feeding the box.
Curious if the existing concrete floor is fire rated. If this is the case, concrete cannot be saw cut and a poke thru may be required instead in order to maintain the fire rating of the floor.
Please call us direct at 1-844-957-3783 to discuss your application in further detail.
Date published: 2025-10-09
Bazaarvoice SAP Hybris Integration Version 2.8.1