text.skipToContent text.skipToNavigation

3-Cube Trimplate for dash Furniture Power Center, Bronze

TRIM3-BZ Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

With a slim and modern design, the three trim plate color options of the dash™ Furniture Power Center offer high end appeal. Color options include Bronze, Brass, and Stainless Steel.
Color Bronze
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pair with a white or graphite dash™ Furniture Power Center for an elevated look.
  • Easy installation. All dash™ products are easy-to-install, requiring minimal hardware.

Specifications

General Info
Color Bronze
Type Furniture Power Center
Application Sector Commercial, Education, Hospitality
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776197181
Dimensions
Product Height US 0.25 in
Product Length US 5.438 in
Product Width US 2.375 in
Product Weight US 1.16 lb
Technical Information
Indoor/Outdoor Indoor
Mounting Type Surface Mount

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;