

adorne Furniture Power Center with 1 Outlet and 1 USB A/C Port
AD2-RAC-M
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
adorne® Furniture Power Centers offer endless design possibilities for furniture power that have never before been available. Fueled by the beauty and diversity of adorne™ devices and wallplates, our Furniture Power Centers can be configured to blend seamlessly with, or provide a beautiful accent to your furniture designs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plug and Play installation: Just install unit in your furniture and plug it in
- Features an industry leading 6.0A of power, as well as Smart Chip technology to maximize charging speed for each USB connection
- Includes connections for both traditional USB Type-A and the newer USB Type-C to accomodate all mobile devices.
Specifications
General Info
Color | Magnesium | ||
Type | Furniture Power Center | ||
Application Sector | Commercial Office, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Features | USB-A Charging, USB-C Charging | ||
Number of Receptacles | 1 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL962A | ||
UPC Number | 786776196641 |
Dimensions
Product Weight US | 2.38 lb | ||
Internal Depth | 2.25 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 101999165LAX-001 |
Technical Information
Amperage | 15 A | ||
Cutout Shape | Rectangular | ||
Cord Length | 8 ft | ||
USB Amperage | 6 A | ||
USB Wattage | 30 W | ||
NEMA Configuration Code | 5-15R | ||
Number of USBs | 2 | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BK20GB506TR | Wiremold
Wiremold 20GB506TR Tamper Resistant Plugmold Multioutlet System in Black