





Cord Ended deQuorum™ Single-Flip Up Unit
DQFP15BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Unit includes one (1) 15A black tamper-resistant duplex receptacle. Unit comes with a 6' (1.83m) cord. Comes with a black powder coat finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Sleek, Attractive Design: Slimmer, lower profile integrates well with table surfaces to enhance conference rooms, meeting rooms, hotel rooms, kitchens, and offices.
- UL Spill Water Protection: Meets and exceeds UL1363 standard for relocatable power taps. Eliminates risk of shock or short circuiting due to moisture entering device.
- Tamper-Resistant Receptacles: Meets 2011 NEC TamperResistant requirements. Receptacles feature our patented shutter system that prevents the insertion of foreign objects for safety.
- USB Charging Capability: Duplex 3.1A USB receptacles provide charging capacity for a wide range of mobile devices.
- New Soft Opening Cover Mechanism: Opening and closing the cover is quieter and easier with a more professional feel.
- Multiple Cover Finish Options: Durable black powder coat and brushed stainless steel finishes blend with most decors.
- Expanded Configuration Options: Accepts full size receptacles which provides expanded custom flexibility. Consult factory for more information.
- cULus Listed: Meets UL US and Canadian safety standards for Relocatable Power Taps (File E66421, Guide XBYS) and Mulitoutlet Assemblies (File E15191, Guide PVGT).
Specifications
General Info
Color | Black | ||
Type | Flip Up | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Die Cast | ||
Number of Receptacles | 1 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Relocatable Power Tap: File E66421 Guide XYBS, cULus Listed Multioutlet Assembly: File E15191 Guide PVGT, Meets Article 380 of NEC | ||
UPC Number | 786776184549 |
Dimensions
Product Length US | 5.625 in | ||
Product Width US | 4.75 in | ||
Product Weight US | 3.9 lb | ||
Internal Depth | 3.25 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Cutout Shape | Rectangular | ||
Cable Entry | Below | ||
Cord Length | 6 ft | ||
Mounting Type | Recessed | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello. We had a contractor install our two DQFP15ST outlets. They didn’t install the mounting brackets or a gasket to seal the granite countertop. This contractor is no longer answering their phone. Where can I purchase two sets of brackets and gaskets?
Hi,
The part number for the mounting bracket & thumb screws is 1019270BULK. These units do not have a gasket.
Thanks,
Date published: 2025-08-22
Is it possible to modify to modify this project to include both a USB-A and USB-C ports? Make the top port shown a USB-A and the bottom part shown a USB-C? Also, can you make the coverplate white? If this is possible, may I please receive a cutsheet with?
Hello. Those are not standard options for the deQuorum flip-up table boxes. There are some customization options, including USB-A / USB-C chargers. However, changing the finish / color is not an available option. Please contact us directly for further details on the customization process. Thanks!
Date published: 2025-04-04
What would be the depth of the box below a 3cm granite countertop. I cannot find dimensions for the box.
Hello,
The overall box depth of the DQFP15UST, not including the cover, is 3.157". Please click on the below link for additional details.
Thank you
https://legrand-communities.force.com/knowledgebase/s/article/Furniture-Power-Table-Boxes-Depth-of-the-deQuorum-Flip-Up-table-boxes
Date published: 2022-08-11
Is this product suitable for installation in a covered outdoor kitchen?
Hello Mike,
This product is approved for indoor dry locations only and is not intended for exterior installations.
Thank you!
Date published: 2022-07-15
What radius is on the corners of the cutout? The countertop manufacturer requires a minimum 3/8" radius corner on all cutouts to not void the material warranty.
Hello Matt,
Prior to making the cutout, an electric drill with 1/2" bit should be used to drill corner pilot holes. A portable jigsaw would then be used to cut along the inside template provided with the table box. Overall cutout dimension required for this box is 5" x 4-1/8".
Feel free to contact us direct with any additional questions. We can be reached at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support.
Thank you!
Date published: 2022-03-09
Why don't you make this with both USB-A and USB-C ports. You have a version with only USB-A ports and you sell a duplex outlet with both A and C ports. This is frustrating. Get with the program Wiremold.
Thank you for your feedback. We are currently able to provide the deQuorum Flip-Up units with both USB-A and USB-C ports as a custom product. A standard product with that option is also being considered for the near future.
Date published: 2021-12-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CMK50 | Wiremold
Wiremold CordMate II White Cord Cover Kit, CMK50