


dash Furniture Power Center, 2 Outlet and 1 USB A/C, White
F3RUR6PRWC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash™ Furniture Power Center provides users easy access to USB and traditional power wherever it is needed while its modern design compliments any space. Built around a common set of cube options, the dash product family can be configured at the factory for a variety of power, switch, and data needs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- With so many potential configurations of power, switching, and trim options, the dash line is ready to meet the needs of designers and end users.
- Easy installation. All dash™ products are easy-to-install, requiring minimal hardware.
- Features tamper-resistant receptacles. Protect users and devices from damage or risk of injury
- Front Mount Unit. This product is required to install from the front, which is easy and flexible. Unit can be mounted vertically and horizontally
- UL Spill Water Compliant. By meeting UL 962A Spill Water Test requirements, the device can even be used in a horizontal surface such as a tabletop.
- FCC Compliance. Operation is subject to the following two conditions: (1) this device may not cause harmful interference, and (2) this device must accept any interference received, including interference that may cause undesired operation.
- Device Charging Convenience. Available with 15W USB Type-A and USB Type-C Combination port.
- Mirrored Pairs Available. Made-to-order mirrored pairs are available and feature a different country of origin (Mexico) compared to standard offering. Mirrored pairs flip the order of cubes and the cord-exit side.
- This device complies with FCC Part 15, Subpart B.
Specifications
General Info
Color | White | ||
Type | Furniture Power Center | ||
Application Sector | Commercial, Education, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Features | USB-A Charging, USB-C Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776197013 |
Dimensions
Product Height US | 2.25 in | ||
Product Length US | 5.438 in | ||
Product Width US | 2.375 in | ||
Product Weight US | 1.63 lb | ||
Internal Depth | 2.125 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 104869868CRT-001 |
Technical Information
Amperage | 15 A | ||
Cutout Shape | Rectangular | ||
Cord Length | 6 ft | ||
USB Wattage | 15 W | ||
Mounting Type | Recessed | ||
NEMA Configuration Code | 5-15R | ||
Number of USBs | 1 | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this come in a 20 Amp?
Hello,
The furniture power centers are currently only available with 15A receptacles.
Thank you
Date published: 2025-07-08
Can this be mounted in a bathroom vanity drawer?
Hi,
No it is not intended to be mounted in a drawer.
Thanks,
Date published: 2024-06-24
What is the current rating for the outlets?
Hello,
The Dash product are supplied with a 14/3 cord-set and 5-15P plug. They are rated at 15 amps. Please refer to the link below for the Dash product line specifications:
https://legrand.webdamdb.com/directdownload.php?ti=119772457&tok=YromoQoC8bYJfEHxhGNGjwRR
Thank you,
Date published: 2022-08-03
Bazaarvoice SAP Hybris Integration Version 2.8.1