



dash Furniture Power Center, Outlet and USB A/C, White
F2RU6PRWC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash™ Furniture Power Center is designed to add convenient access to power and data directly to your furniture while maintaining a clean design. This ready-to-purchase standard offering features an outlet and USB A/C connection ports. The crisp white finish is designed to blend into hospitality spaces, complementing the existing decor with no exposed screws.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All dash™ products are easy-to-install, requiring minimal hardware.
- Tamper-resistant receptacles protect users and devices from damage or risk of injury
- The dash FPC is designed to blend right into any space, complementing existing decor with a minimalist design that’s right on target with high end environments.
- This product is required to install from the front, which is easy and flexible. Unit can be mounted vertically and horizontally
- RoHS, Prop 65 compliant.
- Combine USB type A/C ports with switching and data options.
- Passed UL 962A Spill Water Test requirements so it can even be used in a horizontal surface such as a tabletop.
Specifications
General Info
Color | White | ||
Type | Furniture Power Center | ||
Application Sector | Commercial, Education, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Features | USB-A Charging, USB-C Charging | ||
Number of Receptacles | 1 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776196979 |
Dimensions
Product Depth US | 2.125 in | ||
Product Length US | 4.187 in | ||
Product Width US | 2.375 in | ||
Product Weight US | 1.54 lb | ||
Internal Depth | 2.125 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 104869868CRT-001 |
Technical Information
Amperage | 15 A | ||
Cutout Shape | Rectangular | ||
Cord Length | 6 ft | ||
USB Wattage | 15 W | ||
Mounting Type | Recessed | ||
NEMA Configuration Code | 5-15R | ||
Number of USBs | 1 | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I purchased your wiremold F2RU6PRGC. These have been installed in bedside tables. When using the USB outlet for iphone charging, a low buzzing noise permeates from the product. This interrupts the ability to sleep and it is occurring on both sides.
Hello,
Please call us direct so we can discuss the application in further detail and get your contact information.
We can be reached at 1-844-957-3783.
Thank you,
Date published: 2024-03-28
i am specify (1) outlet (1) USB unit for covered outdoors bar front application, can you let me know which product is suitable for the application? Thanks
Hello,
Our furniture power products are currently rated for indoor dry locations only. Please send an email to technical.support@legrand.us with application details for us to review.
Thank you
Date published: 2023-08-11
Bazaarvoice SAP Hybris Integration Version 2.8.1