text.skipToContent text.skipToNavigation

Field Wired deQuorum Single Flip Up Unit with USB

DQFF15UBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Field wired unit includes one (1) 15A black tamper-resistant duplex receptacle with two (2) USB ports that provide 3.1A. Comes with a black powder coat finish.

Color Black
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Sleek, Attractive Design: Slimmer, lower profile integrates well with table surfaces to enhance conference rooms, meeting rooms, hotel rooms, kitchens, and offices.
  • UL Spill Water Protection: Meets or exceeds UL 111 - Outline of Investigation for Multioutlet Assemblies. Eliminates risk of shock or short circuiting due to moisture entering device.
  • Tamper-Resistant Receptacles: Meets 2011 NEC TamperResistant requirements. Receptacles feature our patented shutter system that prevents the insertion of foreign objects for safety.
  • USB Charging Capability: Duplex 3.1A USB receptacles provide charging capacity for a wide range of mobile devices.
  • New Soft Opening Cover Mechanism: Opening and closing the cover is quieter and easier with a more professional feel.
  • Multiple Cover Finish Options: Durable black powder coat and brushed stainless steel finishes blend with most decors.
  • Expanded Configuration Options: Accepts full size receptacles which provides expanded custom flexibility. Consult factory for more information.
  • cULus Listed: Meets UL US and Canadian Safety standards for Multioutlet Assemblies (File E15191, Guide PVGT).

Specifications

General Info
Color Black
Type Flip Up
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit
Product Line Wiremold
Country Of Origin Mexico
Construction Various
Features USB-A Charging
Number of Receptacles 1
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Multioutlet Assembly File E15191 Guide PVGT Listed to US and Canadian Safety Standards. Meets Article 390 of the NEC.
UPC Number 786776186802
Dimensions
Product Length US 5.625 in
Product Width US 4.75 in
Product Weight US 2.3 lb
Internal Depth 3.25 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cutout Shape Rectangular
Cable Entry Bottom
Cord Length 6 ft
USB Amperage 3.1 A
USB Wattage 15 W
Mounting Type Recessed
NEMA Configuration Code 5-15R
Number of USBs 1
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Good day! In the video review shown above, it states it's available in white cover (0:39). However, I don't see white being an option in in the "color section". Is this product still available with a white cover plate?

Asked by: Luis Yanez
Hi, Black or Stainless Steel are the only color options we offer on this item. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-04-07

The design is nice other than the front plate that the receptacle screws into is made of plastic. After a few uses the screws strip the plastic and receptacles short out. Do they make this front piece in a better material? Cast?

Asked by: Eroy3
Hello. These units are all made with the same materials. Please call us to discuss the specifics of the situation you're experiencing. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-01-15

Are there knockouts in the metal junction box to hardwire this?

Asked by: Curtis
Hello, The DQFF15UST has a conduit opening on the bottom of the box for hardwiring. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-07-06

How can I order this item for a residential remodeling project?

Asked by: Claud
Hello Claud, You should be able to purchase this product through a distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you: https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thank you-
Answered by: Wiremold Tech Support
Date published: 2023-05-23

is this box rated for Kitchen counter top?

Asked by: Danny
Hello Danny, We have not designed or listed any units for use in countertops. The Code states that only receptacle assemblies listed for use in counter tops shall be installed in counter tops. The DQFF20UST assemblies were only subjected to a spill test (8 ounces) which covers the use in a normally dry use work area surface (example: office desk). The product was not evaluated for use in countertops (kitchen or bathroom). Therefore, this product does not comply with 406.5 (E). It complies with 406.5 (F). (E) Receptacles in Countertops. Receptacle assemblies for installation in countertop surfaces shall be listed for countertop applications. Where receptacle assemblies for countertop applications are required to provide ground-fault circuit interrupter protection for personnel in accordance with 210.8, such assemblies shall be permitted to be listed as GFCI receptacle assemblies for countertop applications. (F) Receptacles in Work Surfaces. Receptacle assemblies and GFCI receptacle assemblies listed for work surface or countertop applications shall be permitted to be installed in work surfaces. Products listed for use in kitchen or bathroom countertops are subjected to a Mechanical Endurance Test (6,000 cycles of the pop-up operation) and a spill test that utilizes 1/2 gallon of saline solution. Thank you for your interest in Legrand products!
Answered by: Wiremold Tech Support
Date published: 2023-03-13

Is this available with 1 Type C and 1 Type A USB Outlet?

Asked by: John B
Hello, The DQFF20UBK is currently only available with USB-A. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-08-01

What are the actual dimensions of this? The cubic dimensions aren't that helpful and I can't download/open DXFs.

Asked by: Mandy
Hi Mandy, Please click on the link below, this will provide all dimensions. The specific part in question would be a single flip-up unit. https://legrand-communities.force.com/knowledgebase/s/article/Furniture-Power-Table-Boxes-Depth-of-the-deQuorum-Flip-Up-table-boxes I hope that helps, Thank you,
Answered by: Wiremold Tech Support
Date published: 2021-01-19
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_DQFF15UBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT