text.skipToContent text.skipToNavigation

Furniture Power Center Basic Switching Unit with 10' Cord- Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

radiant Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.
  • Features an optional push button switch that controls a cord-connected lighting fixture.
  • A compact, low profile design mounts quickly into many surfaces using screw clamps instead of wood screws.
  • Safe for spills and ready to mount in horizontal surfaces like table tops
  • Two USB charging ports (5V, 3.1A total) to charge mobile devices as quickly as possible.
  • Two tamper-resistant receptacles to protect yourself and your devices from damage or risk of injury.
  • Version with 10' cord available in black, white, and nickel.
  • The pass-thru plug allows you to plug another device such as a lamp into the back of the furniture power unit plug, ensuring you don't lose an outlet.
  • Complies with part 15 of the FCC Rules and is ETL Listed to both US and Canadian safety standards.

Specifications

General Info
Color Black
Type Furniture Power Center
Application Sector Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship
Product Line Wiremold
Country Of Origin China
Features USB-A Charging
Number of Receptacles 2
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776191738
Dimensions
Product Depth US 2.125 in
Product Height US 2.5 in
Product Width US 7.125 in
Product Weight US 1.88 lb
Internal Depth 2 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cutout Shape Rectangular
Wiring Configuration Single Circuit
Cord Length 10 ft
USB Amperage 3.1 A
USB Wattage 15 W
Mounting Type Recessed
NEMA Configuration Code 5-15R
Number of USBs 2
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I customize it to have an HDMI?

Asked by: Dave Ontiveros
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_RDSZBK10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT