text.skipToContent text.skipToNavigation

Furniture Power Replacement Bezel for Basic Power Unit- Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

radiant Furniture Power Centers allow you to conveniently bring power and charging right to the spaces where people work and play, all in a compact, aesthetically pleasing package. Office lobbies, waiting rooms, cafeterias, restaurants/bars, lecture halls, transportation hubs, guest rooms, etc. can benefit from the installation of radiant Furniture Power.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.
  • A compact, low profile design mounts quickly into many surfaces using screw clamps instead of wood screws.
  • Safe for spills and ready to mount in horizontal surfaces like table tops
  • Two USB charging ports (5V, 3.1A total) to charge mobile devices as quickly as possible.
  • Two tamper-resistant receptacles to protect yourself and your devices from damage or risk of injury.
  • Available in five attractive shades to complement the style of your furniture: black, white, brown, light almond and nickel. Included bezel prevents exposed screws from being seen.
  • Version 2 models feature an optional push button switch that controls a cord-connected lighting fixture.
  • The pass-thru plug allows you to plug another device such as a lamp into the back of the furniture power unit plug, ensuring you don't lose an outlet.
  • Complies with part 15 of the FCC Rules and is ETL Listed to both US and Canadian safety standards.
  • Replacement bezels are available in case original bezel is lost or damaged.

Specifications

General Info
Color Black
Type Furniture Power Faceplate
Application Sector Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776191752
Dimensions
Product Depth US 0.125 in
Product Height US 2.5 in
Product Width US 5.58 in
Product Weight US 0.06 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Mounting Type Recessed

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;