





radiant Furniture Power Centers bring a sleek, modern design and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Furniture Power Center | ||
Application Sector | Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Number of Receptacles | 3 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | CETLUS Listed: Guide FPDU5 | ||
UPC Number | 786776192698 |
Dimensions
Product Depth US | 2.125 in | ||
Product Height US | 2.5 in | ||
Product Width US | 5.75 in | ||
Product Weight US | 1.5 lb | ||
Internal Depth | 2 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 103010048BOX-001 |
Technical Information
Amperage | 15 A | ||
Cutout Shape | Rectangular | ||
Wiring Configuration | Single Circuit | ||
Cord Length | 6 ft | ||
Mounting Type | Recessed | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the spacing between the AC receptacles measured on center?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BK20GB506TR | Wiremold
Wiremold 20GB506TR Tamper Resistant Plugmold Multioutlet System in Black