ROUND FPC, USB ONLY, WHITE COMBO USB-A AND USB-C
RFPCUAUC-WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Furniture Power Center | ||
Application Sector | Commercial, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Features | USB-A Charging, USB-C Charging | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776192926 |
Dimensions
Product Width US | 1.5 in | ||
Product Weight US | 0.06 lb | ||
Internal Depth | 3.25 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | 103673742CRT-001 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 3.1 A | ||
Cutout Shape | Round | ||
Cord Length | 6 ft | ||
USB Amperage | 3.1 A | ||
USB Wattage | 15 W | ||
Mounting Type | Recessed | ||
Number of USBs | 2 | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
CAD Drawings
Brochure
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this product be daisy chained together? Say 4 units all run off one starter cable?
Hello,
Since this product has a cord and plug it's not intended to be daisy-chained together. This is considered a potential safety hazard.
Please call us direct for product selection assistance. We can be reached at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support.
Thank you!
Date published: 2023-02-07
Is the product UL approved?
Hello Scott,
This product is ETL listed through Intertek testing laboratories under file# 103673742CRT-001.
Please contact us direct with any additional questions. We're available Monday - Friday 8AM - 6PM EST by dialing 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical support.
Thank you!
Date published: 2022-09-27
Can this be hardwired for a kitchen island done by a licensed electrician
Unfortunately, it is not possible to use this product in the application you described.
Date published: 2022-08-29
Does this come with two usb c ports.
Hello,
The Round Furniture Power Centers are currently only available with one USB A and one USB C.
Thank you
Date published: 2022-04-14
Can this securely be mounted in a 2" diameter hole?
Hello Rich,
The RFPCUAU version require a 1 1/2" hole. A 2" hole would be too large for the unit. The RFPCRUAUC which offers the USB-A and USB-C, as well as a single 15A receptacle requires a 2 1/2" hole. If you're able to open the hole to 2 1/2" that would be the best alternative. Unfortunately none of them work fit securely into a 2" hole.
Date published: 2022-03-07
Bazaarvoice SAP Hybris Integration Version 2.8.1