text.skipToContent text.skipToNavigation

ModPower On Surface Replacement Brackets

MDBKT-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

People move. Equipment moves. Furniture moves. Power must be easy to change and relocate. The industry’s first code compliant modular power system is designed to give you the freedom to reconfigure power and charging as you need. No matter how your project unfolds, the ModPower System provides convenient power access that meets code.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • UL Spill Water Compliant. Passed UL 962A spill water test requirements so it can be used in a horizontal surface, such as a tabletop.
  • FCC Compliance. This device complies with part 15 of the FCC Rules.
  • You will notice that our units (primary, middle and end) all utilize a circuit breaker. UL962A Supplement SD requires that all furniture power distribution units for portable (moveable) workspace tables contain supplementary overcurrent protection.
  • Tamper resistant receptacles. Models have three tamper resistant receptacles to keep little fingers away from danger.
  • Choose in surface or on surface. Pick the option that best fits your space: in surface or on surface. On surface units can be mounted under or above table surfaces. In surface units include a bezel that hides the mounting screws for a cleaner look.
  • On surface units can be mounted using clamp (for a damage-free install) or can be installed using wood screws. Installation for in surface units is a snap: Simply cut the opening, insert the unit, tighten the clamps, snap on the bezel and plug it in.

Specifications

General Info
Color Black
Type Modular Power System
Application Sector Commercial, Education, Hospitality
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776195323
Dimensions
Product Weight US 0.041 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E349493
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

The clamp for the units is too small for our desk set up. Do you have larger clamps to fit a thicker desk?

Asked by: Michael Gilbert
Hello. No, there is only one size of clamp for the ModPower units. For thicker surfaces we recommend mounting with screws: Clamp: Mounts to any material from 1/2” to 1 ½” (12.7mm to 38.1mm) thick Screw In: Mounts to any material that is a ½” (12.7mm) or greater Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-12-09

What are the dimensions of the on-surface above surface mounts? I'm trying to coordinate the depth of a below-surface modesty panel and would like to ensure both the panel and the clamp mount will work together.

Asked by: McKenzie
Hello McKenzie, The various mounting bracket options are compatible with the ModPower product. Individual bracket dimensions vary depending on the specific bracket. On surface bracket options include 'Horizontal Screw-in', 'Horizontal Clamp', 'Vertical Screw-in' or 'Vertical Clamp'. Please reach out to us direct to indicate which specific bracket dimension is being considered. Our phone number is 1-844-957-3783. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-11-21
  • y_2025, m_10, d_16, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_MDBKT-BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT