text.skipToContent text.skipToNavigation

AL241S-HB Lab Bench Work Surface Portal Faceplate

AL241FP6A-DEC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Faceplate with Left Opening: Ortronics or Wiremold Open System Communication 6A Module, adapters included. Right Opening: Decorator.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Faceplate with Left Opening: Ortronics or Wiremold Open System Communication 6A Module, adapters included. Right Opening: Decorator.

Specifications

General Info
Color Aluminum
Type Faceplate
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776178418
Dimensions
Product Weight US 0.39 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;