
AL241S-HB Lab Bench Work Surface Portal Faceplate
AL241FPD-D
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Faceplate with Left Opening: Duplex. Right Opening: Duplex.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Aluminum | ||
Type | Faceplate | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed: File E2961 Guide QCIT, RoHS Conformant | ||
UPC Number | 786776178319 |
Dimensions
Product Length US | 9.0 in | ||
Product Width US | 2.5 in | ||
Product Weight US | 0.2 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CM-SFP | Wiremold
Connect communication cabling at point-of-use.