text.skipToContent text.skipToNavigation

dash Desktop Power Center, 3 Outlets and 1 USB A/C, White

D4RRRU6XRWC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The dash™ Desktop Power Center provides users easy access to USB and traditional power at the worksurface while its modern design compliments any space. Built around a common set of cube options, the dash product family can be configured at the factory for a variety of power, charging, and data needs.

With so many potential configurations of power, charging, and data, the dash line is ready to meet the needs of designers and end users. 

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Highly Configurable: With so many potential options, the dash offering can be designed with up to 6 different cubes, providing a mix of power, charging and data access. Choose the right mix for your space.
  • Easy installation: All dash™ products are easy-to-install, requiring minimal hardware.
  • Tamper-Resistant Receptacles: Tamper-resistant receptacles protect users and devices from damage or risk of injury.
  • Included Mounting Kit: for use under and above table surfaces.
  • Combo USB: Available with a combo 15W USB-A and USB-C port that allows for easy access to charge small electronic devices.
  • Easy Connection to Power Sources: 6’ (1.83m) braided fabric power cord easily reaches walls and floors.

Specifications

General Info
Color White
Type Desktop Power Center
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Features USB-A Charging, USB-C Charging
Number of Receptacles 3
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776198492
Dimensions
Product Height US 2.625 in
Product Length US 5.625 in
Product Width US 1.937 in
Product Weight US 0.05 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  105044063CRT-001
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Wiring Configuration Single Circuit
Cord Length 6 ft
USB Wattage 15 W
Mounting Type On Surface
NEMA Configuration Code 5-15R
Number of USBs 2
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the weight of this product?

Asked by: Lynn
Hello, The D4RRRU6XRWC has a shipping weight of 14.1 lbs. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-01-26
  • y_2025, m_10, d_17, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_D4RRRU6XRWC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT