text.skipToContent text.skipToNavigation

PIOC 4 OUTLET 1 USB A, 1 USB C 20W 1 USB C 20W **091323**

P4AC20 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This Plug-In Outlet Center offers power outlets and USB ports in a slim profile, keeping laptops and electronics charged and ready for work

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • User-ready: Power outlets and USB ports are housed in a portable, plug-in unit
  • surge protected LED indicator: Easy-to-spot surge protection for users
  • Available with USB-C PD & USB-A: Total output of 20 Watts

Specifications

General Info
Color White
Product Series Plug-In Outlet Center
Type PIOC
Finish Plastic
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin China
Features USB-A Charging, USB-C Charging
Number of Receptacles 4
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard E309432
UPC Number 086698002724
Dimensions
Product Height US 1.0 in
Product Length US 2.0 in
Product Width US 11.0 in
Product Weight US 1.0 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E309432
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Wiring Configuration Single Circuit
Cord Length 6 ft
Indoor/Outdoor Indoor
USB Wattage 15 W
Is Pre-Wired Yes
Maximum Wattage 20 W
Mounting Type On Surface
NEMA Configuration Code 5-20P, 5-20R
Number of USBs 2
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

this product seems great, but really hard to find available especially retail.

Asked by: Not readily available
Hello, The P4AC20 is generally available to order through electrical distributors. Thank you,
Answered by: Wiremold Tech Support
Date published: 2025-05-12

Hello - How long is the cord on the Wiremold P4AC20 plug in outlet center?

Asked by: Jennifer F.
Hi Jennifer, The cord is 6' long. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-07-29
  • y_2025, m_10, d_18, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_P4AC20, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT